Product  RKC4T-P7X2-5-RSC4T/TEL

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6627316
    • M12 female connector, straight, 3-pin
    • With 2-color LED (PNP, yellow, green), all-round visibility
    • Male M12, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047106156527
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 186 g

Select Country

Turck worldwide

to top